您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, Stainless Steel-PTFE / Stainless Steel self lubricated
Elesa+Ganter
接头
GN 648.5
GN 648.5 WK
Powered by
CAD模型選擇
{elesa_ganter/joints/gn648_5/gn648_5_k/gn_648_5_k_asmtab.prj},{NB=Edelstahl-Gelenkkopf mit Innengewinde GN 648.5-14-M14L-WK},{PARTNUMBER=GN 648.5-14-M14L-WK},{D1=14},{D2=M14L},{DG=14.000},{DK=11.835},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{D5=20.0},{D6=25},{L1=57},{L2=75},{SW=22},{T=25},{W=16},{PPATH=gn_648_5_k_asmtpl.prj},{WEIGHT=0.1580},{CTN=84833038},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
INFOEG
Product details
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
T
[mm]
W
Movement angle
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball join...
Product details
GN 648.5-5-M5-WK
5
M5
8
6.00
7.7
18
9.0
11
27
36
9
10
13
0.0180
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-5-M5L-WK
5
M5L
8
6.00
7.7
18
9.0
11
27
36
9
10
13
0.0180
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-6-M6-WK
6
M6
9
6.75
8.9
20
10.0
13
30
40
11
12
13
0.0250
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-6-M6L-WK
6
M6L
9
6.75
8.9
20
10.0
13
30
40
11
12
13
0.0250
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-8-M8-WK
8
M8
12
9.00
10.4
24
12.5
16
36
48
13
16
14
0.0450
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-8-M8L-WK
8
M8L
12
9.00
10.4
24
12.5
16
36
48
13
16
14
0.0440
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-10-M10-WK
10
M10
14
10.50
12.9
28
15.0
19
43
57
17
20
13
0.0700
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-10-M10L-WK
10
M10L
14
10.50
12.9
28
15.0
19
43
57
17
20
13
0.0700
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-12-M12-WK
12
M12
16
12.00
15.4
32
17.5
22
50
66
19
22
13
0.1070
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-12-M12L-WK
12
M12L
16
12.00
15.4
32
17.5
22
50
66
19
22
13
0.1070
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-14-M14-WK
14
M14
19
13.50
16.8
36
20.0
25
57
75
22
25
16
0.1610
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-14-M14L-WK
14
M14L
19
13.50
16.8
36
20.0
25
57
75
22
25
16
0.1580
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-16-M16-WK
16
M16
21
15.00
19.3
42
22.0
27
64
85
22
28
15
0.2230
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-16-M16L-WK
16
M16L
21
15.00
19.3
42
22.0
27
64
85
22
28
15
0.2230
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-18-M18x1,5-WK
18
M18x1,5
23
16.50
21.8
46
25.0
31
71
94
27
32
15
0.3130
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-18-M18x1,5L-WK
18
M18x1,5L
23
16.50
21.8
46
25.0
31
71
94
27
32
15
0.3000
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-20-M20x1,5-WK
20
M20x1,5
25
18.00
24.3
50
27.5
34
77
102
32
33
14
0.3900
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-20-M20x1,5L-WK
20
M20x1,5L
25
18.00
24.3
50
27.5
34
77
102
32
33
14
0.3990
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-22-M22x1,5-WK
22
M22x1,5
28
20.00
25.8
54
30.0
37
84
111
32
37
15
0.5170
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-22-M22x1,5L-WK
22
M22x1,5L
28
20.00
25.8
54
30.0
37
84
111
32
37
15
0.5050
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-25-M24x2-WK
25
M24x2
31
22.00
29.6
60
33.5
42
94
124
36
42
15
0.7120
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-25-M24x2L-WK
25
M24x2L
31
22.00
29.6
60
33.5
42
94
124
36
42
15
0.7190
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-30-M30x2-WK
30
M30x2
37
25.00
34.8
70
40.0
51
110
145
41
51
17
1.1300
84833038
YES
Stainless Steel-Ball join...
Product details
GN 648.5-30-M30x2L-WK
30
M30x2L
37
25.00
34.8
70
40.0
51
110
145
41
51
17
1.1300
84833038
YES
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處