您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 350.2 - Levelling sets, with spherical washer
Elesa+Ganter
机械操作件
GN 350.2
GN 350.2 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn350_2/gn350_2_st/gn_350_2_st_asmtab.prj},{NB=Ausgleich-Element GN 350.2-58-17,5-70-ST (0-0)},{PARTNUMBER=GN 350.2-58-17,5-70-ST},{D1=58},{D2=17,5},{D2X=17.5},{D3=M40},{P=1.500},{D3NDM=40.000},{D3SKDM=38.160},{D3MKDM=38.376},{H1=70},{H3=0.0},{H11=44,70},{SCH=M16},{F1=210},{F2=136},{HS=A58-62},{ROT=0},{VERS=8},{PPATH=gn_350_2_asmtpl.prj},{WEIGHT=0.904},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
INFOEG
Product details
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
SCH
for screw
ⁿ/ₐ
F1
Static load F in kN
ⁿ/ₐ
F2
Static load F in kN
ⁿ/ₐ
HS
Hook spanner DIN 1810
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling set GN 350.2-25...
Product details
GN 350.2-25-6,6-22-ST
25
6,6
M15
22
22.0
M6
40
30,7
A25-28
0.060
73269098
YES
Levelling set GN 350.2-25...
Product details
GN 350.2-25-6,6-35-ST
25
6,6
M15
35
35.0
M6
40
30,7
A25-28
0.100
73269098
YES
Levelling set GN 350.2-32...
Product details
GN 350.2-32-6,6-26-ST
32
6,6
M20
26
26.0
M6
65
55,7
A30-32
0.132
73269098
YES
Levelling set GN 350.2-32...
Product details
GN 350.2-32-6,6-43-ST
32
6,6
M20
43
43.0
M6
65
55,7
A30-32
0.216
73269098
YES
Levelling set GN 350.2-32...
Product details
GN 350.2-32-9-26-ST
32
9
M20
26
26.0
M8
65
48
A30-32
0.126
73269098
YES
Levelling set GN 350.2-32...
Product details
GN 350.2-32-9-43-ST
32
9
M20
43
43.0
M8
65
48
A30-32
0.200
73269098
YES
Levelling set GN 350.2-32...
Product details
GN 350.2-32-11-26-ST
32
11
M20
26
26.0
M10
65
37,9
A30-32
0.120
73269098
YES
Levelling set GN 350.2-32...
Product details
GN 350.2-32-11-43-ST
32
11
M20
43
43.0
M10
65
37,9
A30-32
0.179
73269098
YES
Levelling set GN 350.2-45...
Product details
GN 350.2-45-11-34-ST
45
11
M30
34
34.0
M10
120
92,9
A45-50
0.355
73269098
YES
Levelling set GN 350.2-45...
Product details
GN 350.2-45-11-54-ST
45
11
M30
54
54.0
M10
120
92,9
A45-50
0.553
73269098
YES
Levelling set GN 350.2-45...
Product details
GN 350.2-45-13,5-34-ST
45
13,5
M30
34
34.0
M12
120
80,4
A45-50
0.307
73269098
YES
Levelling set GN 350.2-45...
Product details
GN 350.2-45-13,5-54-ST
45
13,5
M30
54
54.0
M12
120
80,4
A45-50
0.547
73269098
YES
Levelling set GN 350.2-45...
Product details
GN 350.2-45-17,5-34-ST
45
17,5
M30
34
34.0
M16
120
45,5
A45-50
0.280
73269098
YES
Levelling set GN 350.2-45...
Product details
GN 350.2-45-17,5-54-ST
45
17,5
M30
54
54.0
M16
120
45,5
A45-50
0.513
73269098
YES
Levelling set GN 350.2-58...
Product details
GN 350.2-58-17,5-44-ST
58
17,5
M40
44
44.0
M16
210
136
A58-62
0.665
73269098
YES
Levelling set GN 350.2-58...
Product details
GN 350.2-58-17,5-70-ST
58
17,5
M40
70
70.0
M16
210
136
A58-62
0.904
73269098
YES
Levelling set GN 350.2-58...
Product details
GN 350.2-58-22-44-ST
58
22
M40
44
44.0
M20
210
90
A58-62
0.610
73269098
YES
Levelling set GN 350.2-58...
Product details
GN 350.2-58-22-70-ST
58
22
M40
70
70.0
M20
210
90
A58-62
1.030
73269098
YES
Levelling set GN 350.2-58...
Product details
GN 350.2-58-26-44-ST
58
26
M40
44
44.0
M24
210
37
A58-62
0.560
73269098
YES
Levelling set GN 350.2-58...
Product details
GN 350.2-58-26-70-ST
58
26
M40
70
70.0
M24
210
37
A58-62
0.975
73269098
YES
Levelling set GN 350.2-70...
Product details
GN 350.2-70-22-50-ST
70
22
M50
50
50.0
M20
330
210
A68-75
1.300
73269098
YES
Levelling set GN 350.2-70...
Product details
GN 350.2-70-22-83-ST
70
22
M50
83
83.0
M20
330
210
A68-75
1.800
73269098
YES
Levelling set GN 350.2-70...
Product details
GN 350.2-70-26-50-ST
70
26
M50
50
50.0
M24
330
157
A68-75
0.940
73269098
YES
Levelling set GN 350.2-70...
Product details
GN 350.2-70-26-83-ST
70
26
M50
83
83.0
M24
330
157
A68-75
1.823
73269098
YES
Levelling set GN 350.2-70...
Product details
GN 350.2-70-33-50-ST
70
33
M50
50
50.0
M30
330
53
A68-75
0.815
73269098
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處