您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 303 - Adjustable hand levers with push button, with borehole
Elesa+Ganter
紧定手柄
GN 303
GN 303 B
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn303/gn303_b/gn303_b_b.prj},{NB=Verstellbarer Klemmhebel GN 303-45-B6-SW-S},{PARTNUMBER=GN 303-45-B6-SW-S},{L1=45},{D2=B6},{D2X='B5','B6'},{D3=10.0},{D4=13.0},{H1=26.5},{H2=4.0},{H3=35},{H4=3.5},{T=9},{FARBE=schwarz},{WEIGHT=0.0310},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{D4X1=8.000},{D4X2=5.000},{D4X3=8.000},{HX1=10.000},{HX2=4.000},{HX3=7.500},{HX4=8.700},{R1X=4.000},{R2X=4.000},{VERS=3.000},{TLX=11.500}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年10月10日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
INFOEG
Product details
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D2
Bore H7
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
T
min.
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
Product details
GN 303-30-B5-SW-S
30
B5
10.0
13.0
26.5
4.0
31
3.5
9
black
0.0256
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-30-B5-SW-G
30
B5
10.0
13.0
26.5
4.0
31
3.5
9
grey
0.0256
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-30-B5-SW-O
30
B5
10.0
13.0
26.5
4.0
31
3.5
9
orange
0.0258
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-30-B6-SW-S
30
B6
10.0
13.0
26.5
4.0
31
3.5
9
black
0.0250
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-30-B6-SW-G
30
B6
10.0
13.0
26.5
4.0
31
3.5
9
grey
0.0250
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-30-B6-SW-O
30
B6
10.0
13.0
26.5
4.0
31
3.5
9
orange
0.0247
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-45-B5-SW-S
45
B5
10.0
13.0
26.5
4.0
35
3.5
9
black
0.0328
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-45-B5-SW-G
45
B5
10.0
13.0
26.5
4.0
35
3.5
9
grey
0.0325
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-45-B5-SW-O
45
B5
10.0
13.0
26.5
4.0
35
3.5
9
orange
0.0325
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-45-B6-SW-S
45
B6
10.0
13.0
26.5
4.0
35
3.5
9
black
0.0310
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-45-B6-SW-G
45
B6
10.0
13.0
26.5
4.0
35
3.5
9
grey
0.0316
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-45-B6-SW-O
45
B6
10.0
13.0
26.5
4.0
35
3.5
9
orange
0.0317
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-63-B8-SW-S
63
B8
13.5
17.5
32.5
6.5
45
4.0
11
black
0.0724
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-63-B8-SW-G
63
B8
13.5
17.5
32.5
6.5
45
4.0
11
grey
0.0724
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-63-B8-SW-O
63
B8
13.5
17.5
32.5
6.5
45
4.0
11
orange
0.0724
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-78-B8-SW-S
78
B8
16.0
21.0
37.5
8.0
55
4.0
14
black
0.1186
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-78-B8-SW-G
78
B8
16.0
21.0
37.5
8.0
55
4.0
14
grey
0.1195
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-78-B8-SW-O
78
B8
16.0
21.0
37.5
8.0
55
4.0
14
orange
0.1188
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-78-B10-SW-S
78
B10
16.0
21.0
37.5
8.0
55
4.0
14
black
0.1150
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-78-B10-SW-G
78
B10
16.0
21.0
37.5
8.0
55
4.0
14
grey
0.1152
84879090
YES
Adjustable hand lever GN ...
Product details
GN 303-78-B10-SW-O
78
B10
16.0
21.0
37.5
8.0
55
4.0
14
orange
0.1149
84879090
YES
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處