您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 990 - Construction tubings, round
Elesa+Ganter
管夹头
GN 990
GN 990 R
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn990/gn990_r/gn_990r.prj},{NB=Konstruktionsrohr GN 990-AL-D20-1000-EL},{PARTNUMBER=GN 990-AL-D20-1000-EL},{WSVIS=Aluminium},{VER=7},{L=1000},{D2=16.0},{W1=2.0},{AFVIS=eloxiert naturfarben},{WEIGHT=0.3050},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
INFOEG
Product details
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WSVIS
Material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length ±0.5
[mm]
D2
[mm]
W1
[mm]
AFVIS
Version
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Construction tubing GN 99...
Product details
GN 990-AL-D10-200-EL
Aluminium
D10 +0,05/-0,15
200
7.0
1.5
anodized natural colour
0.0216
76090000
YES
Construction tubing GN 99...
Product details
GN 990-AL-D10-500-EL
Aluminium
D10 +0,05/-0,15
500
7.0
1.5
anodized natural colour
0.0540
76090000
YES
Construction tubing GN 99...
Product details
GN 990-AL-D10-1000-EL
Aluminium
D10 +0,05/-0,15
1000
7.0
1.5
anodized natural colour
0.1080
76090000
YES
Construction tubing GN 99...
Product details
GN 990-NI-D10-100-BL
Stainless Steel
D10 +0,05/-0,15
100
7.0
1.5
blank untreated
0.0316
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D10-200-BL
Stainless Steel
D10 +0,05/-0,15
200
7.0
1.5
blank untreated
0.0632
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D10-400-BL
Stainless Steel
D10 +0,05/-0,15
400
7.0
1.5
blank untreated
0.1200
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D10-500-BL
Stainless Steel
D10 +0,05/-0,15
500
7.0
1.5
blank untreated
0.1580
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D10-1000-BL
Stainless Steel
D10 +0,05/-0,15
1000
7.0
1.5
blank untreated
0.4260
73042400
YES
Construction tubing GN 99...
Product details
GN 990-AL-D12-200-EL
Aluminium
D12 +0,05/-0,15
200
9.0
1.5
anodized natural colour
0.0272
76090000
YES
Construction tubing GN 99...
Product details
GN 990-AL-D12-500-EL
Aluminium
D12 +0,05/-0,15
500
9.0
1.5
anodized natural colour
0.0680
76090000
YES
Construction tubing GN 99...
Product details
GN 990-AL-D12-1000-EL
Aluminium
D12 +0,05/-0,15
1000
9.0
1.5
anodized natural colour
0.1360
76090000
YES
Construction tubing GN 99...
Product details
GN 990-NI-D12-100-BL
Stainless Steel
D12 +0,05/-0,15
100
9.0
1.5
blank untreated
0.0399
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D12-200-BL
Stainless Steel
D12 +0,05/-0,15
200
9.0
1.5
blank untreated
0.0798
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D12-400-BL
Stainless Steel
D12 +0,05/-0,15
400
9.0
1.5
blank untreated
0.1596
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D12-500-BL
Stainless Steel
D12 +0,05/-0,15
500
9.0
1.5
blank untreated
0.1995
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D12-1000-BL
Stainless Steel
D12 +0,05/-0,15
1000
9.0
1.5
blank untreated
0.3990
73042400
YES
Construction tubing GN 99...
Product details
GN 990-AL-D14-200-EL
Aluminium
D14 +0,05/-0,15
200
11.0
1.5
anodized natural colour
0.0320
76090000
YES
Construction tubing GN 99...
Product details
GN 990-AL-D14-500-EL
Aluminium
D14 +0,05/-0,15
500
11.0
1.5
anodized natural colour
0.0800
76090000
YES
Construction tubing GN 99...
Product details
GN 990-AL-D14-1000-EL
Aluminium
D14 +0,05/-0,15
1000
11.0
1.5
anodized natural colour
0.1600
76090000
YES
Construction tubing GN 99...
Product details
GN 990-NI-D14-200-BL
Stainless Steel
D14 +0,05/-0,15
200
11.0
1.5
blank untreated
0.0930
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D14-500-BL
Stainless Steel
D14 +0,05/-0,15
500
11.0
1.5
blank untreated
0.2200
73042400
YES
Construction tubing GN 99...
Product details
GN 990-NI-D14-1000-BL
Stainless Steel
D14 +0,05/-0,15
1000
11.0
1.5
blank untreated
0.4670
73042400
YES
Construction tubing GN 99...
Product details
GN 990-AL-D15-200-EL
Aluminium
D15 +0,05/-0,15
200
12.0
1.5
anodized natural colour
0.0354
76090000
YES
Construction tubing GN 99...
Product details
GN 990-AL-D15-500-EL
Aluminium
D15 +0,05/-0,15
500
12.0
1.5
anodized natural colour
0.0885
76090000
YES
Construction tubing GN 99...
Product details
GN 990-AL-D15-1000-EL
Aluminium
D15 +0,05/-0,15
1000
12.0
1.5
anodized natural colour
0.1770
76090000
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處