您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 939 - Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type EB, Corner clamp with securing pin
Elesa+Ganter
管夹头
GN 939
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn939/gn939_eb.prj},{NB=Halter fur Flächenelement, Zink-Druckguss GN 939-ZD-60-8-EB-SW},{PARTNUMBER=GN 939-ZD-60-8-EB-SW},{L1=60},{S=8},{L3=8.3},{B1=8.5},{B2=11.4},{D1=M6},{D2=8.4},{H1=15.5},{M1=34},{SW=T30},{OB=schwarz, strukturmatt},{MAT=Zink-Druckguss},{WEIGHT=0.2780},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails},{LX1=19.600},{SX1=10.000},{SX2=21.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
INFOEG
Product details
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
S
[mm]
L3
[mm]
B1
[mm]
B2
[mm]
D1
Clamping screw
ⁿ/ₐ
D2
[mm]
H1
[mm]
M1
[mm]
SW
Torx
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-5-EB-SW
60
5
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.2600
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-5-EB-SR
60
5
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.2600
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-6-EB-SW
60
6
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.2660
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-6-EB-SR
60
6
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.2660
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-8-EB-SW
60
8
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.2780
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-8-EB-SR
60
8
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.2780
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-10-EB-SW
60
10
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.2910
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-10-EB-SR
60
10
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.2910
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-12-EB-SW
60
12
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Black, textured finish
0.3030
79070000
YES
Panel Support Clamp, Zinc...
Produktdetails
GN 939-ZD-60-12-EB-SR
60
12
8.3
8.5
11.4
M6
8.4
15.5
34
T30
Silver, textured finish
0.3030
79070000
YES
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處