您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
हिन्दी
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 136 - Sheet Metal Hinges, Stainless Steel, Type C with countersunk holes
Elesa+Ganter
铰链及连接件
GN 136
GN 136 NI horizontally elongated
GN 136 NI C
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn136/gn136_ni_horizontal_verlaengert/gn136_ni_c/gn136_ni_c_asmtab.prj},{NB=Blechscharnier, Edelstahl GN 136-NI-75-50-C (0)},{PARTNUMBER=GN 136-NI-75-50-C},{ROT=0},{L1=75},{L2=50},{D1=6},{D2=5.2},{D3=5},{D4=8.3},{M1=55},{M2=30},{M4=15.0},{M5=40.0},{S=2.0},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.0790},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn136_ni_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
INFOEG
Product details
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D3
[mm]
D4
[mm]
M1
[mm]
M2
[mm]
M4
[mm]
M5
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-45-30-C
45
30
3
4
6.4
33
18
9.0
24.0
1.5
0.0190
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-60-30-C
60
30
3
4
6.4
48
18
9.0
24.0
1.5
0.0242
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-60-40-C
60
40
4
5
8.3
45
25
12.5
32.5
2.0
0.0450
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-80-40-C
80
40
4
5
8.3
65
25
12.5
32.5
2.0
0.0580
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-75-50-C
75
50
6
5
8.3
55
30
15.0
40.0
2.0
0.0790
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-100-50-C
100
50
6
5
8.3
80
30
15.0
40.0
2.0
0.0980
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-90-60-C
90
60
6
5
8.3
66
36
18.0
48.0
2.0
0.1080
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-120-60-C
120
60
6
5
8.3
96
36
18.0
48.0
2.0
0.1360
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-120-80-C
120
80
8
6
10.0
90
50
25.0
65.0
2.5
0.2470
83021000
YES
Sheet Metal Hinge, Stainl...
Product details
GN 136-NI-160-80-C
160
80
8
6
10.0
130
50
25.0
65.0
2.5
0.3100
83021000
YES
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處